IESNA:LM-63-2002
[TEST]P1060252
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-37)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDRP-S1020D850-X4F0-XX-UDD-WVL-B
[LUMINAIRE]DEFINE 4 BLACK REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2199
TILT=NONE
1 -1 1 37 5 1 1 0.3125 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1140.2 1137.5 1133.5 1126.8 1117.4 1105.4 1089.3 1065.2 1042.4 1010.2
979.4 945.9 907.1 869.6 830.7 790.5 750.3 708.8 661.9 616.3
568.1 519.9 471.6 418 364.4 312.2 262.6 214.4 166.1 123.3
85.8 68.3 49.6 34.8 21.4 9.4 0
1140.2 1141.6 1134.9 1124.1 1109.4 1090.6 1065.2 1034.4 1000.9 966
927.2 887 844.1 802.6 755.7 711.5 667.2 621.7 576.1 531.9
485 436.8 392.6 347 297.4 254.6 211.7 174.2 139.3 112.5
89.8 69.7 53.6 37.5 22.8 10.7 0
1140.2 1130.8 1120.1 1100 1074.6 1046.4 1014.3 980.8 943.3 900.4
856.2 810.6 765.1 718.2 671.3 619 572.1 523.9 474.3 428.8
380.5 333.6 288.1 247.9 213 188.9 166.1 144.7 124.6 105.8
87.1 71 54.9 41.5 26.8 13.4 0
1140.2 1138.9 1121.5 1093.3 1061.2 1027.7 988.8 948.6 903.1 857.5
810.6 762.4 714.1 661.9 611 560.1 505.1 454.2 400.6 348.4
302.8 268 242.5 219.7 198.3 176.9 156.8 139.3 121.9 104.5
87.1 72.4 57.6 42.9 29.5 16.1 0
1140.2 1141.6 1121.5 1092 1057.1 1019.6 978.1 936.6 892.3 844.1
795.9 743.6 694 640.4 589.5 531.9 481 423.4 371.1 321.6
285.4 259.9 235.8 214.4 194.3 174.2 155.4 136.7 119.2 103.2
87.1 71 56.3 44.2 29.5 17.4 0
